IESNA:LM-63-2002
[TEST]P948018
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-940-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8120
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1266.6 1189.1 1122 1042.5 963 913.8 896.3 898.9 913.8 932.8
1021.5 1296.8 1744 2192.1 2645.4 2992.6 3299.2 3540.3 3786.9 3945.4
3957.1 3760.7 2883.4 2512.1 2090.1 1420.4 879.9 695.3 467.1 246.1
123.1 93.3 59.5 34.9 13.8 0 0
1266.6 1199.9 1132.7 1053.8 973.3 923.5 905.1 903.5 916.3 933.8
1002 1240.9 1670.6 2174.2 2609 2970.6 3289 3564.4 3795.1 3978.2
4019.2 3857.2 3009.5 2575.7 2173.7 1511.2 936.9 721.5 483 258.4
143.6 112.8 76.9 50.3 32.8 7.7 0
1266.6 1198.4 1135.3 1060.4 982 933.3 912.8 908.7 916.9 932.8
977.4 1152.7 1520.9 2001.4 2467.5 2882.9 3259.2 3581.3 3863.3 4098.2
4184.3 4113 3844.8 3022.9 2535.2 1870.6 1173.8 845.1 614.8 359.5
242 200 174.9 145.6 100 17.4 0
1266.6 1205.6 1145 1079.9 1009.7 957.4 934.3 925.1 928.1 940.4
962.5 1053.8 1297.9 1692.7 2162.4 2631.6 3093.6 3535.1 3930 4215.6
4388.9 4412.5 4284.3 4061.8 3697.7 3072.1 2508.5 1926 1291.2 597.9
303.6 200 151.3 100 39.5 0 0
1266.6 1208.1 1157.4 1102.5 1045.6 1002 975.8 965.6 964 973.8
990.2 1024 1132.7 1377.3 1754.2 2201.4 2701.3 3216.7 3728.4 4158.7
4472 4641.2 4647.9 4524.3 4356.6 4127.4 3806.9 3254.6 2421.4 1462.5
624.6 217.4 90.8 50.8 20 1.5 0
1266.6 1218.4 1173.2 1135.3 1094.3 1061.5 1043.5 1035.3 1034.3 1042
1056.8 1078.4 1123.5 1224 1428.6 1744.5 2157.8 2629.5 3122.8 3612
4077.6 4472 4770.9 4891.4 4903.2 4897.6 4903.7 4765.3 4126.4 2933.1
1635.8 550.7 140 51.8 12.8 1 0
1266.6 1228.6 1194.3 1169.7 1150.2 1137.4 1134.8 1139.4 1148.6 1160.9
1179.4 1205 1238.4 1293.8 1386.1 1544 1789.6 2119.8 2492.1 2892.1
3326.9 3776.6 4214.6 4610.4 4960.1 5246.8 5546.8 5846.2 5840.6 4923.2
3057.2 1294.8 337.4 95.4 28.7 2.1 0
1266.6 1242.5 1222 1210.2 1208.6 1215.8 1230.7 1256.3 1280.9 1310.7
1350.7 1391.2 1431.7 1486.6 1558.3 1669.6 1841.9 2083.9 2367.5 2702.4
3083.9 3465.4 3862.8 4241.2 4729.4 5231.9 5842.1 6415.9 6704.1 6359.5
5014 2734.7 766.1 163.1 34.9 2.6 0
1266.6 1257.9 1250.7 1257.9 1272.7 1297.3 1328.6 1365.5 1400.4 1439.4
1481.9 1525 1570.7 1631.2 1710.6 1826 1986 2209.1 2486.5 2808
3196.2 3609.5 4070 4570.9 5114 5717.5 6354.4 6953.8 7262.5 6955.4
5474.5 2522.4 535.9 139 28.7 2.6 0
1266.6 1257.3 1255.3 1264.5 1282.5 1311.2 1347.1 1381.9 1422.5 1459.9
1501.9 1543 1590.1 1646.5 1728.1 1845.5 2009.1 2232.7 2515.7 2862.9
3256.7 3688.4 4159.2 4681.7 5238.6 5851.4 6490.3 7061.5 7316.4 6874.4
5160.6 2100.4 407.7 108.2 21.5 2.1 0
1266.6 1267.6 1275.8 1304 1338.4 1385 1441.4 1497.8 1553.7 1610.1
1665 1724 1787 1872.2 1996.3 2155.2 2350.1 2598.3 2895.7 3229
3584.9 3954.1 4353 4729.9 5075.5 5368.3 5595 5664.2 5411.9 4625.8
2968 871.2 158.4 48.7 12.3 4.1 0
1266.6 1272.2 1287.6 1318.4 1362.5 1417.8 1478.9 1543 1606 1663.5
1719.4 1773.7 1831.7 1902.4 1987 2101.9 2254.7 2440.8 2649.5 2865.4
3083.9 3303.9 3517.2 3685.9 3774.1 3775.1 3694.6 3512 3136.7 2605.4
1690.6 567.7 126.7 41.5 15.9 6.2 0
1266.6 1273.2 1292.2 1323 1368.6 1420.4 1475.3 1528.1 1572.7 1606.5
1626 1638.3 1642.4 1648.6 1660.9 1680.9 1734.2 1847.6 1991.1 2131.6
2223.4 2265.5 2257.3 2142.9 1891.7 1559.4 1190.7 780.5 454.3 245.1
131.3 57.9 24.1 9.7 3.6 0.5 0
1266.6 1276.3 1287.6 1309.1 1325 1333.7 1334.8 1314.3 1276.8 1212.7
1122.5 1009.7 881.5 752.3 627.6 511.2 407.1 336.9 312.3 309.2
312.3 310.2 279 221 157.9 105.6 70.3 53.3 44.1 35.9
27.7 17.4 7.2 3.1 1 0 0
1266.6 1276.8 1274.3 1256.8 1219.4 1162.5 1085 973.3 827.1 657.4
498.9 369.2 275.4 225.6 207.7 204.1 201.5 198.4 193.3 187.7
179 160 131.8 102.6 79 62.6 49.7 39 30.3 22.6
14.9 7.2 3.1 1 0 0 0
1266.6 1269.7 1242.5 1176.8 1077.9 949.2 773.8 581.5 417.4 303.1
242.5 216.4 200.5 187.2 175.4 165.6 160.5 154.9 149.7 144.6
136.4 122 103.6 84.1 66.1 52.8 42.6 32.8 24.6 16.9
8.7 4.1 1.5 0 0 0 0
1266.6 1260.4 1197.9 1088.1 935.3 745.6 527.1 360.5 269.2 237.9
222.5 208.2 190.2 168.7 146.7 128.2 114.4 108.2 112.3 118.5
118.5 111.3 98.5 82 64.6 51.3 40 31.3 23.1 15.4
9.7 4.1 1.5 0 0 0 0
1266.6 1256.8 1164 1008.1 799.9 553.8 361.5 268.2 243.6 230.2
216.4 196.9 173.8 149.2 125.6 105.6 89.2 81 77.4 76.4
76.9 76.9 74.9 68.2 60 51.3 43.1 34.4 27.7 22
16.4 9.7 2.1 0 0 0 0
1266.6 1255.3 1136.3 951.7 704.6 451.8 296.9 252.8 239 226.1
208.7 186.1 161.5 136.4 114.9 96.9 85.6 79.5 75.4 71.8
68.2 65.1 62.6 59.5 55.4 49.7 42.6 35.9 30.8 25.1
18.5 11.3 2.1 0 0 0 0
1266.6 1249.1 1111.2 901 630.2 385.6 270.2 248.2 236.4 221.5
202.5 181.5 159 134.3 112.8 96.9 87.2 82 78.5 75.4
71.3 68.2 64.6 61 56.4 48.7 39 33.3 27.7 22
15.4 7.2 1 0 0 0 0
1266.6 1248.6 1103.5 882 600 361 262 246.1 235.4 219.5
200 180.5 159.5 136.4 114.4 97.4 88.2 83.1 79 75.9
72.8 69.2 65.1 60.5 53.8 43.6 31.8 26.7 21.5 15.9
10.3 3.6 0 0 0 0 0
1266.6 1249.7 1098.9 874.3 587.1 353.3 262 245.6 234.3 219
199 179.5 159.5 135.9 113.8 96.9 88.2 83.1 79.5 76.4
73.3 69.2 65.1 60.5 53.3 42 30.8 26.2 20.5 15.4
9.2 3.1 0 0 0 0 0
